IESNA:LM-63-2002
[TEST]P1245520
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D7-AMB-U-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]NARROW BAND AMBER LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120.0 VOLTS, 47.6 WATTS, 0.409 AMPS
[_THDi]14.19%
[_PF]0.971
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 0
[_SEARCH_COLORTEMP] 1620
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1698
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 47.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
112 115.4 118.3 122.3 128 134.3 142.5 152.5 165.1 177.3
189.9 203.9 219.1 234 252.3 276.5 304.6 330.5 356.4 382.9
407.1 435.6 468.7 488 498.2 509.8 506.5 493.3 466.1 428.6
383.9 328.5 259.2 184.3 105.1 34.5 18.2 16.6 13.6 10.6
8 5.6 4 2.3 1.3 0.7 0.3 0.3 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.3
0.3 0 0 0 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0 0
112 115 118.3 122 127.3 133.6 141.5 151.8 164.8 177.3
189.6 203.2 218.1 234 253.6 277.8 306 332.2 358.3 384.5
410.4 437.2 471.7 493.6 501.6 515.5 511.2 496.9 471.7 433.3
388.2 336.5 266.9 190.9 110.1 36.8 18.2 16.6 13.6 10.6
8 6 4 2.3 1.3 0.7 0.3 0.3 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0.3 0 0.3 0 0.3
0.3 0.3 0
112 115 118 122 127.3 134.3 142.2 152.2 165.7 178.7
190.9 203.9 219.1 236.4 256.6 283.8 314.9 341.4 369 395.5
425.3 453.2 488 517.5 526.7 536.7 542.3 527.7 501.6 465.7
413.4 358.7 292 210.8 123.3 39.8 17.6 15.9 13.3 10.3
8 5.6 3.6 2.3 1.3 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0.3 0 0.3
0 0 0 0 0 0 0 0 0 0
0.3 0 0
112 114.7 118 121.3 126.6 133.9 142.2 152.5 165.7 178.7
191.9 205.2 221.1 240 261.9 290.1 323.9 354 382.2 411.4
442.2 481.3 516.1 544.3 568.5 579.1 576.8 570.5 545.3 510.2
459.8 396.8 320.6 234 139.9 46.1 16.9 15.2 12.6 9.9
7.3 5.3 3.6 2.3 1.3 0.7 0.7 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 114.7 117.7 121.3 126.3 133.3 141.9 153.5 166.7 179.7
193.3 207.5 222.8 242 266.2 298 331.5 362.3 394.1 424.3
459.5 495.9 542.3 577.1 594 601.3 613.6 605.6 577.5 538
487.3 423.6 343.1 252.9 153.5 52.4 15.6 13.9 11.6 9
7 5 3.3 2 1 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 114.7 117.3 121 126 132.6 141.5 153.5 166.7 179
191.6 206.2 223.4 241.7 264.5 297.4 333.8 366 395.8 427.6
462.1 506.2 549.3 581.8 598.3 611.9 625.2 613.9 583.4 545
494.3 427.3 346.1 252.9 151.8 48.4 13.6 12.3 10.3 8
6 4.3 3 2 1 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0.3 0 0.3
0 0 0 0 0 0 0 0 0.3 0
0 0 0
112 114.7 117.7 121 126 132.6 141.5 153.8 167.1 179
192.3 206.9 223.1 242 264.5 297.7 334.1 366.6 396.1 428
462.4 506.5 551.3 582.8 598 610.3 622.9 617.9 584.1 545.6
493.6 428 347.1 253.6 152.2 50.4 13.6 12.3 9.9 8
6 4.3 3 2 1 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0 0.3
0.3 0 0 0 0 0 0.3 0.3 0 0.3
0.3 0 0
112 114.7 117.3 121 125.3 131.9 140.2 152.2 165.4 178.3
191.3 205.2 220.8 240 263.9 295.7 329.8 359.7 390.2 422.3
456.1 494.3 536.7 567.5 586.4 598.3 607 602.3 574.5 531.1
480 413 334.5 243.3 142.9 41.8 10.9 9.9 8.3 6.3
5 3.6 2.3 1.7 0.7 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 114.4 117 120.7 125.3 131.6 139.6 150.8 163.1 175.7
188.6 202.5 218.5 236.7 258.2 284.8 317.9 347.1 376.2 405.4
436.2 473 508.5 536.4 555.3 566.5 568.2 558.9 535.4 501.6
448.8 387.8 311.6 225.7 131.3 37.8 8.3 7.3 6.3 4.6
3.6 2.7 1.7 1 0.7 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 114 116.7 120 125 131.3 138.9 148.5 161.4 173.7
186 198.9 213.2 230.1 250.3 276.5 306 333.5 360.7 386.5
415 444.5 477.7 502.5 514.1 521.4 522.8 508.5 482.3 446.5
396.8 342.8 271.8 191.6 104.8 28.2 5.3 4.6 3.6 3
2.3 1.7 1 0.7 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 113.7 116.4 119.7 124.6 129.9 137.6 147.5 159.4 171.7
183.3 196.6 211.5 226.1 245 268.8 294 318.6 341.4 364
385.2 406.1 432.6 452.5 461.8 470.7 468.4 453.8 429.6 394.8
348.7 296 232 160.4 84.9 21.9 2 1.7 1.3 1
0.7 0.7 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 113.7 116.4 120 124.3 129.9 136.9 147.5 158.5 170.4
182 194.9 208.5 223.4 241.3 263.2 287.4 310.3 330.8 351.1
368.3 388.8 409.7 420.7 430.6 437.6 433.9 422.7 397.8 364.3
324.2 273.2 212.8 146.9 76.9 16.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 113.7 116 119.7 124.3 129.6 136.9 147.2 158.8 170.7
182.3 194.6 208.5 222.8 239.7 262.2 286.1 307.3 327.5 346.1
362.3 379.9 399.8 411.4 414.4 422 420.7 408.1 387.5 356.4
315.9 267.5 209.8 145.5 76.9 16.2 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 113.4 116 119 123.6 129.6 136.9 146.5 158.8 170.7
182 193.3 205.9 220.8 238 260.2 285.1 305.6 325.2 342.4
360 377.6 396.1 408.1 410.1 413 414.7 406.4 387.5 361
321.9 276.8 222.1 157.5 86.2 17.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0
112 113 115.7 119.3 123.6 129.3 137.2 146.9 159.1 170.4
181.7 193.6 207.2 222.1 239.3 261.9 287.4 309 328.2 346.4
364.6 386.5 404.4 414 418 416.7 412 408.7 395.5 372.9
335.1 289.1 233 168.7 96.5 22.5 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0.3 0 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0
112 113 115.7 118.7 123 129 136.9 147.5 160.1 171.1
182 192.9 205.9 220.8 239.3 263.2 288.4 308 326.9 343.8
360.7 377.6 390.8 388.8 368.3 330.5 287.1 284.1 271.2 251.9
228.1 196.2 158.5 113.4 63.3 12.6 0 0 0 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 113 115.4 118.3 122.7 128.6 136.9 148.5 161.1 170.7
181 192.3 205.5 219.4 235.7 259.6 284.8 304 318.9 331.5
343.4 354.7 357 334.5 282.1 205.2 118 113.4 107.4 99.1
88.5 74.6 58.7 41.1 22.2 4.3 0 0 0 0
0 0.3 0 0 0 0 0.3 0 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 112.7 115.4 118 122.3 129 136.9 147.5 159.8 170.1
180 190.3 201.2 214.1 230.4 251.6 274.1 289.4 302.7 311.6
317.9 319.2 312.6 283.1 219.1 126 46.4 43.1 40.1 36.1
31.5 25.9 19.6 13.3 6.6 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 112.7 115 118 122.3 129 136.6 146.5 159.1 169.4
179 188 198.2 210.2 223.1 241 259.2 272.2 279.4 283.1
281.4 277.5 254.6 212.2 152.2 73.3 18.6 16.9 15.6 13.9
11.9 9.6 7 4.6 2 0.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 112.7 114.7 118 122.7 128.6 135.9 145.5 158.5 168.7
177.3 185.6 194.9 204.5 215.1 229.7 244 251.3 254.3 250.9
242.7 223.8 195.3 152.5 92.2 34.8 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 112.4 114.7 117.7 122.7 128.3 135.2 145.5 157.8 167.7
175.7 184 192.6 201.2 211.2 223.8 235.4 241.3 242 236.4
221.4 198.2 168.1 122 69.3 24.2 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
112 112.4 114.4 117.7 122.3 128 135.2 145.2 157.1 167.1
175.7 184 192.3 200.9 210.8 223.4 234 239.7 240 233
216.1 193.3 160.8 114 63.3 23.9 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
